Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With locating snap ring NR
Bill of material
6004NR
SD
Inside Diameter
20 mm
D
Outside Diameter
42 mm
B
Bearing Width
12 mm
R
Radius
0.6 mm
ORDER
Bearing No.
6004NR
CR
Basic dynamic load rating
11.7 kN
COR
Basic static load rating
5.05 kN
CU
Fatigue limit load
0.35 kN
NG
Limiting speeds(Grease)
17000 rpm
NO
Limiting speeds(Oil)
21000 rpm
D1
Diameter
39.75 mm
D2
Diameter
46.30 mm
A
Lenght
2.06 mm
B1
Lenght
1.50 mm
F
Lenght
1.07 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions